Philips Fortimo FastFlex DA & DP gen 5
Your one-size-fits-all solution for outdoor lighting applications
Products
929002865906
Luminous flux (lm)
940
CCT (K)
3000
Efficacy (lm/W)
158
Colour rendering
70
929002866006
Luminous flux (lm)
1,020
CCT (K)
4000
Efficacy (lm/W)
172
Colour rendering
70
929002866106
Luminous flux (lm)
895
CCT (K)
4000
Efficacy (lm/W)
151
Colour rendering
80
929002866206
Luminous flux (lm)
1,540
CCT (K)
2200
Efficacy (lm/W)
130
Colour rendering
70
929002866306
Luminous flux (lm)
1,700
CCT (K)
2700
Efficacy (lm/W)
143
Colour rendering
70
929002866406
Luminous flux (lm)
1,885
CCT (K)
3000
Efficacy (lm/W)
159
Colour rendering
70
929002866506
Luminous flux (lm)
2,035
CCT (K)
4000
Efficacy (lm/W)
171
Colour rendering
70
929002866606
Luminous flux (lm)
1,790
CCT (K)
4000
Efficacy (lm/W)
151
Colour rendering
80
Product family information
Description
Fortimo FastFlex DA (Differentiation Array) & DP (Differentiation Protected) gen 5 is our 'one-size-fits-all solution' for outdoor applications. The latest generation comes with an efficiency upgrade and a larger selection.
Benefits
Extensive reliability testing & quality assurance for OEM peace of mind
Philips system warranty
Features
One-fits-all solution thanks to a wide portfolio and compatibility with third-party lenses
Xtreme Reliability