Philips Fortimo SLM C 935 PW 1216 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 935 PW 1216 L22 2828 G8NHE

Order code: 929003910780
Full order code: 872016938440800

Specifications

  • Luminous Flux
    8,550 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    171 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads

Family

Product