Philips Fortimo SLM C 930 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 930 1211 L19 2828 G8 HE

Order code: 929003893280
Full order code: 872016937915200

Specifications

  • Luminous Flux
    6,885 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    162 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    19 mm

Downloads

Family

Product