Philips Fortimo SLM C 927 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 927 1205 L13 2024 G8 HE

Order code: 929003888680
Full order code: 872016937777600

Specifications

  • Luminous Flux
    2,745 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    158 lm/W
  • Colour rendering index (CRI)
    90

Downloads