Philips Linear isolated fixed output window

Drivers are suitable for professional and general lighting applications. These drivers offer high efficiency, good quality of light and a long lifetime.

Products

Power
36
Output voltage (Vdc)
115
Output current (mA)
400
Adjustable output current
LEDSet/Resistor
Dimming controls
1-10 V
Power
75
Output voltage (Vdc)
220
Output current (mA)
400
Adjustable output current
LEDSet/Resistor
Dimming controls
1-10 V
Power
18
Output voltage (Vdc)
54
Output current (mA)
500
Adjustable output current
SimpleSet/NFC
Dimming controls
Fixed
Power
17.9
Output voltage (Vdc)
51
Output current (mA)
350
Adjustable output current
DipSwitch
Dimming controls
Fixed
Power
40.8
Output voltage (Vdc)
51
Output current (mA)
800
Adjustable output current
DipSwitch
Dimming controls
Fixed
Power
61.2
Output voltage (Vdc)
51
Output current (mA)
1200
Adjustable output current
DipSwitch
Dimming controls
Fixed
Power
36
Output voltage (Vdc)
54
Output current (mA)
1000
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed
Power
75
Output voltage (Vdc)
54
Output current (mA)
2000
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed

Product family information

Description

Xitanium isolated drivers are ideal for linear indoor systems. These drivers are available in two versions, one with a fixed single output current and another with multiple fixed output currents, which can be set manually via a DipSwitch. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, mobile phones, webcams or barcode scanners.

  • These drivers feature an extensive range of capabilities, facilitating straightforward design-in and streamlining the approval process.

Features

  • Five-year system warranty

  • Lifetime 100,000 hours

Applications

  • Office
  • Retail
  • Industrial highbay
  • School
  • Indoor car parks

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design-in and manufacturing processes.

  • Avoid touching live parts.

Downloads