Philips TrustSight Basic 45-300V NiMH+

Product Description

Philips TrustSight Basic 45-300V NiMH+

Order code: 929003418506
Full order code: 871951447913500

Specifications

  • Open circuit voltage (DC) (max.)
    330 V
  • Output power (max.)
    5 W
  • Output voltage (max)
    300 V
  • Output voltage (min)
    45 V

Downloads

Family

Product