Philips Constant Voltage LED Transformers
High performance LED Transformers supporting premium light quality
Products
929002105580
Power
20
Output voltage (Vdc)
24
Output current (mA)
8330
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
929002105680
Power
40
Output voltage (Vdc)
24
Output current (mA)
1670
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
929002105880
Power
96
Output voltage (Vdc)
24
Output current (mA)
4000
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
3 items
Product family information
Description
Constant Voltage LED Transformers
Benefits
SELV operating voltages, ensuring safety even if wiring or LED boards become damaged
Energy savings through high efficiency
Features
Independent use for Insulation Class II application
Stable output voltage