Products
DynaDimmer
Product family information
Description
Philips Xitanium Lite Programmable (Xi LP IP67) LED drivers are designed to deliver a carefully selected feature set and high-end performance, making it a preferred choice for many outdoor applications. The products will replace the existing programmable outdoor LED drivers and will bring significant improvement in programming. One of the key features is SimpleSet®, an easy and fast way to configure the driver without the need to power up the driver. The WideLine Lite Programmable IP67 family is an upgraded portfolio with the purpose to provide more stable and reliable Outdoor drivers to OEM customers and end users. The products can withstand input voltage 100-277 Vac and ensure 100% performance from 202-254 Vac.
Benefits
Robustness secures reliable performance, reduces maintenance cost and offers peace of mind
Enables more application possibilities
Features
Input voltage: 100-277V
Efficiency up to 94.5%