Esportes e áreas

Explore nossos holofotes LED para esportes e áreas, fáceis de instalar e projetados para atender às necessidades de uma ampla gama de aplicações externas exigentes.

10 itens

FAQs

What product families are available on this sports and area LED floodlighting page?

This page covers a broad range of outdoor floodlighting families spanning high-end sports, recreational, and general area applications. Families listed include ArenaVision LED gen3.5, ArenaX, OptiVision LED gen3.5, GameVision, Clearflood gen2, Tango Pro, Tango G4 LED Flood, FieldStar Floodlight, ActiStar, ActiStar Large, Coreline tempo (small, medium, large), SmartBright variants, Essential SmartBright variants, Ledinaire floodlights, and CraneMaster — covering a wide spectrum of applications and installation scales.

What IP and IK protection ratings do these LED floodlights offer?

Families on this page carry IP66 ingress protection, making them suitable for demanding outdoor environments exposed to heavy rainfall, dust, and jet-cleaning. IK08 impact protection is available across the range, providing resistance to mechanical impact — an important consideration for sports venues, industrial areas, and public-access sites where the luminaires may be vulnerable to physical contact or ball impact.

What efficacy and luminous flux output can specifiers expect from these floodlights?

Efficacy across the families on this page reaches up to 149 lm/W, supporting energy-conscious specifications for large-scale outdoor installations. across the inspected families, covering demands from recreational pitches to high-output area and sports floodlighting. Specifiers should validate layout and illuminance levels through photometric calculation in DIALux or Relux.

What is the difference between ArenaVision, ArenaX, and OptiVision for sports floodlighting, and which should I specify for broadcast-quality events?

ArenaVision LED gen3.5, ArenaVision LED gen3.5 C, and ArenaX sit within the high-end sports floodlighting tier, engineered for professional and broadcast-grade installations requiring precise photometric control. OptiVision LED gen3.5 addresses specification-grade recreational and area projects. For broadcast-TV events requiring instant on/off and dynamic light shows, the ArenaVision and ArenaX families may support advanced control protocols — consult each family's product page for full control protocol details

What control and dimming options are available for these sports and area floodlights?

Dimmable variants are available across the range alongside fixed-output configurations. For outdoor floodlighting, DALI functions primarily as a driver-programming interface — enabling dimming curve configuration without pole access — rather than as a networked control bus. For recreational and club-level sports installations, DALI dimming is supported on compatible families. Network-level fleet management is delivered via Interact City / Interact Roadway / Interact for Outdoor Spaces; consult individual family pages for protocol availability.

What rated lifetime do these floodlights offer, and what warranty applies?

A 5-year warranty applies across the range. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.

How do I download photometric files and datasheets for these floodlighting families?

Photometric files (IES/LDT), product datasheets, and installation documentation are available directly from each family's product page on signify.com — navigate to the individual family listed on this page and use the Downloads section. Note that the Online Product Configurator (OPC) is not active for outdoor luminaire families; all photometric and specification downloads for sports and area floodlights are accessed via the family product pages.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, VDE/DIN standards (Germany), and local electrical installation codes — vary by market and are not covered here. For regulatory and compliance information specific to your installation country, visit Signify's website for your market via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.