Philips Fortimo SLM C 940 1313 L19 2828 G8 UHE

Product Description

Philips Fortimo SLM C 940 1313 L19 2828 G8 UHE

Order code: 929004869301
Full order code: 872110314722600

Specifications

  • Luminous flux (max.)
    3,498 lm
  • Luminous flux (min.)
    3,021 lm
  • Luminous Flux
    3,180 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    200 lm/W
  • Colour rendering index (CRI)
    92
  • CoB LES (mm)
    19 mm

Downloads

Leaflets

Product Data Sheet
SLM,UHE pdf 2.5 MB

Visuals

Product-Photographs-929004869301_EU
Multiple assets - Visuals

Other

Certificate
SLM,UHE pdf 240.4 kB
Certificate
SLM,UHE pdf 602.2 kB
Certificate
SLM,UHE pdf 617.4 kB
Certificate
SLM,UHE pdf 318.1 kB
Certificate
SLM,UHE pdf 496.9 kB