Philips Fortimo SLM C 940PW 1304 L09 1313 G8NUHE

Product Description

Philips Fortimo SLM C 940PW 1304 L09 1313 G8NUHE

Order code: 929004869001
Full order code: 872110314713400

Specifications

  • Luminous flux (max.)
    1,094 lm
  • Luminous flux (min.)
    945 lm
  • Luminous Flux
    995 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    188 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Leaflets

Product Data Sheet
SLM,UHE pdf 1.8 MB

Visuals

Product-Photographs-929004869001_EU
Multiple assets - Visuals

Other

Certificate
SLM,UHE pdf 617.4 kB
Certificate
SLM,UHE pdf 240.4 kB
Certificate
SLM,UHE pdf 602.2 kB
Certificate
SLM,UHE pdf 318.1 kB
Certificate
SLM,UHE pdf 496.9 kB