Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE
Popular downloads
Product Description
Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE
Specifications
- Luminous flux (max.)
- 1,062 lm
- Luminous flux (min.)
- 917 lm
- Luminous Flux
- 965 lm
- Colour consistency initial
- 2
- Correlated Colour Temperature (Nom)
- 3000 K
- Luminous efficacy (rated) (nom.)
- 182 lm/W
- Colour rendering index (CRI)
- 90
- CoB LES (mm)
- 9 mm