Philips Fortimo SLM C 930 1304 L09 1313 G8N UHE

Product Description

Philips Fortimo SLM C 930 1304 L09 1313 G8N UHE

Order code: 929004868501
Full order code: 872110314698400

Specifications

  • Luminous flux (max.)
    1,067 lm
  • Luminous flux (min.)
    922 lm
  • Luminous Flux
    970 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    183 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Leaflets

Product Data Sheet
SLM,UHE pdf 1.8 MB

Visuals

Product-Photographs-929004868501_EU
Multiple assets - Visuals

Other

Certificate
SLM,UHE pdf 617.4 kB
Certificate
SLM,UHE pdf 496.9 kB
Certificate
SLM,UHE pdf 240.4 kB
Certificate
SLM,UHE pdf 318.1 kB
Certificate
SLM,UHE pdf 602.2 kB