Philips Fortimo SLM C 940PW 1309 L15 1919 G8NUHE

Product Description

Philips Fortimo SLM C 940PW 1309 L15 1919 G8NUHE

Order code: 929004850401
Full order code: 872110311391700

Specifications

  • Luminous flux (max.)
    2,272 lm
  • Luminous flux (min.)
    1,962 lm
  • Luminous Flux
    2,065 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    196 lm/W
  • Colour rendering index (CRI)
    90

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C 1309 L15 1919 G8N UHE Datasheet pdf 1.7 MB
Energy Efficiency Label
Energy Efficiency Label 929004850401 pdf 68.5 kB
Product information sheet
Product Information Sheet pdf 186.8 kB

Visuals

Product-Photographs-929004850401_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8N UHE CAD files zip 1.2 MB

Other

Certificate
Fortimo SLM G8N UHE certificates zip 744.7 kB