Philips Fortimo SLM C 935PW 1309 L15 1919 G8NUHE
Popular downloads
Product Description
Philips Fortimo SLM C 935PW 1309 L15 1919 G8NUHE
Specifications
- Luminous flux (max.) 2,250 lm
- Luminous flux (min.) 1,943 lm
- Luminous Flux 2,045 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 194 lm/W
- Colour rendering index (CRI) 90