Philips Fortimo SLM C 927 PA 1203 L09 1619 G8 HE

Product Description

Philips Fortimo SLM C 927 PA 1203 L09 1619 G8 HE

Order code: 929004837001
Full order code: 872110311590400

Specifications

  • Luminous flux (max.)
    1,694 lm
  • Luminous flux (min.)
    1,463 lm
  • Luminous Flux
    1,540 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    148 lm/W
  • Colour rendering index (CRI)
    91
  • CoB LES (mm)
    9 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C PA 1203 L09 1619 G8 HE Datasheet pdf 1.6 MB
Energy Efficiency Label
Energy Efficiency Label 929004837001 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 182.2 kB

Visuals

Product-Photographs-929004837001_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8N HE PA CAD files zip 4.3 MB

Other

Certificate
Fortimo SLM G8 HE - PA certificates zip 1.4 MB