Philips Fortimo SLM C 927 PA 1202 L06 1313 G8NHE

Product Description

Philips Fortimo SLM C 927 PA 1202 L06 1313 G8NHE

Order code: 929004836801
Full order code: 872110311542300

Specifications

  • Luminous flux (max.)
    1,001 lm
  • Luminous flux (min.)
    864 lm
  • Luminous Flux
    910 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    147 lm/W
  • Colour rendering index (CRI)
    91
  • CoB LES (mm)
    6 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C PA 1202 L06 1313 G8N HE Datasheet pdf 1.4 MB
Energy Efficiency Label
Energy Efficiency Label 929004836801 pdf 68.3 kB
Product information sheet
Product Information Sheet pdf 182.2 kB

Visuals

Product-Photographs-929004836801_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8N HE PA CAD files zip 4.3 MB

Other

Certificate
Fortimo SLM G8 HE - PA certificates zip 1.4 MB