Philips Fortimo SLM C 827 PA 1211 L19 2828 G8 HE
Popular downloads
Product Description
Philips Fortimo SLM C 827 PA 1211 L19 2828 G8 HE
Specifications
- Luminous flux (max.)
- 7,227 lm
- Luminous flux (min.)
- 6,242 lm
- Luminous Flux
- 6,570 lm
- Colour consistency initial
- 2
- Correlated Colour Temperature (Nom)
- 2700 K
- Luminous efficacy (rated) (nom.)
- 155 lm/W
- Colour rendering index (CRI)
- 83
- CoB LES (mm)
- 19 mm