Philips Fortimo SLM C 830 PA 1211 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 830 PA 1211 L22 2828 G8NHE

Order code: 929004836501
Full order code: 872110311575100

Specifications

  • Luminous flux (max.)
    6,347 lm
  • Luminous flux (min.)
    5,482 lm
  • Luminous Flux
    5,770 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    168 lm/W
  • Colour rendering index (CRI)
    84
  • CoB LES (mm)
    22 mm

Downloads

Family

Product