Philips Fortimo SLM C 927 PA 1211 L22 2828 G8NHE
Popular downloads
Product Description
Philips Fortimo SLM C 927 PA 1211 L22 2828 G8NHE
Specifications
- Luminous flux (max.) 5,830 lm
- Luminous flux (min.) 5,035 lm
- Luminous Flux 5,300 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 154 lm/W
- Colour rendering index (CRI) 91
- CoB LES (mm) 22 mm