Philips Fortimo SLM C 830 PA 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 830 PA 1208 L15 2024 G8 HE

Order code: 929004835901
Full order code: 872110311611600

Specifications

  • Luminous flux (max.)
    4,714 lm
  • Luminous flux (min.)
    4,071 lm
  • Luminous Flux
    4,285 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    165 lm/W
  • Colour rendering index (CRI)
    84
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C PA 1208 L15 2024 G8 HE Datasheet pdf 1.9 MB
Energy Efficiency Label
Energy Efficiency Label 929004835901 pdf 69.0 kB
Product information sheet
Product Information Sheet pdf 184.2 kB

Visuals

Product-Photographs-929004835901_EU
Multiple assets
CAD Drawings
Fortimo SLM G8N HE PA CAD files zip 4.3 MB

Other

Certificate
Fortimo SLM G8 HE - PA certificates zip 1.4 MB