Philips Fortimo SLM C 830 PA 1208 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 830 PA 1208 L15 1919 G8NHE

Order code: 929004835101
Full order code: 872110311563800

Specifications

Luminous flux (max.)
4,494 lm
Luminous flux (min.)
3,881 lm
Luminous Flux
4,085 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
3000 K
Luminous efficacy (rated) (nom.)
164 lm/W
Colour rendering index (CRI)
84
CoB LES (mm)
15 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C PA 1208 L15 1919 G8N HE Datasheet pdf 1.7 MB
Energy Efficiency Label
Energy Efficiency Label 929004835101 pdf 68.1 kB
Product information sheet
Product Information Sheet pdf 184.3 kB

Visuals

Product-Photographs-929004835101_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8N HE PA CAD files zip 4.3 MB

Other

Certificate
Fortimo SLM G8 HE - PA certificates zip 1.4 MB