Philips Fortimo SLM C 827 PA 1208 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 827 PA 1208 L15 1919 G8NHE

Order code: 929004835001
Full order code: 872110311560700

Specifications

  • Luminous flux (max.)
    4,362 lm
  • Luminous flux (min.)
    3,767 lm
  • Luminous Flux
    3,965 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    160 lm/W
  • Colour rendering index (CRI)
    83

Downloads

Family

Product