Philips Fortimo SLM C 827 PA 1205 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 827 PA 1205 L15 1919 G8NHE

Order code: 929004834801
Full order code: 872110311548500

Specifications

  • Luminous flux (max.)
    2,794 lm
  • Luminous flux (min.)
    2,413 lm
  • Luminous Flux
    2,540 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    164 lm/W
  • Colour rendering index (CRI)
    83

Downloads

Family

Product