Philips Fortimo SLM C 927 PA 1208 L15 1919 G8NHE
Product Description
Philips Fortimo SLM C 927 PA 1208 L15 1919 G8NHE
Specifications
- Luminous flux (max.) 4,125 lm
- Luminous flux (min.) 3,562 lm
- Luminous Flux 3,750 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 151 lm/W
- Colour rendering index (CRI) 91
- CoB LES (mm) 15 mm