Philips Fortimo SLM C 927 PA 1205 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 927 PA 1205 L15 1919 G8NHE

Order code: 929004834401
Full order code: 872110311554600

Specifications

  • Luminous flux (max.)
    2,646 lm
  • Luminous flux (min.)
    2,285 lm
  • Luminous Flux
    2,405 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    155 lm/W
  • Colour rendering index (CRI)
    91

Downloads

Family

Product