Philips Fortimo SLM C 940 PW 1211 L22 2828 G8NHE
Popular downloads
Product Description
Philips Fortimo SLM C 940 PW 1211 L22 2828 G8NHE
Specifications
- Luminous Flux 6,050 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 176 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 22 mm