Philips Fortimo SLM C 850 1208 L15 1919 G8N HE

Product Description

Philips Fortimo SLM C 850 1208 L15 1919 G8N HE

Order code: 929003904380
Full order code: 872016938248000

Specifications

  • Luminous Flux
    4,335 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    5000 K
  • Luminous efficacy (rated) (nom.)
    175 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-8xx-1208-L15-1919-G8N-HE-2024-10-11 pdf 2.1 MB
Energy Efficiency Label
Energy Efficiency Label 929003904380 pdf 68.5 kB
Product information sheet
Product Information Sheet pdf 189.6 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 850 1208 L15 1919 G8N HE pdf 361.8 kB

Visuals

Product-Photographs-929003904380_EU
Multiple assets
CAD Drawings
Fortimo SLM G8(N)HE CAD files zip 782.3 kB

Other

Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB
Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB