Philips Fortimo SLM C 830 1204 L09 1313 G8N HE

Product Description

Philips Fortimo SLM C 830 1204 L09 1313 G8N HE

Order code: 929003899880
Full order code: 872016938113100

Specifications

  • Luminous Flux
    2,030 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    164 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    9 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-8xx-1204-L09-1313-G8N-HE-2024-10-11 pdf 1.8 MB
Energy Efficiency Label
Energy Efficiency Label 929003899880 pdf 66.3 kB
Product information sheet
Product Information Sheet pdf 181.5 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 830 1204 L09 1313 G8N HE pdf 361.8 kB

Visuals

Product-Photographs-929003899880_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8(N)HE CAD files zip 782.3 kB

Other

Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB
Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB