Philips Fortimo SLM C 930 1202 L06 1313 G8N HE

Product Description

Philips Fortimo SLM C 930 1202 L06 1313 G8N HE

Order code: 929003897680
Full order code: 872016938047900

Specifications

Luminous Flux
1,000 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
3000 K
Luminous efficacy (rated) (nom.)
161 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
6 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1202-L06-1313-G8N-HE-2024-10-11 pdf 1.9 MB
Energy Efficiency Label
Energy Efficiency Label 929003897680 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 179.4 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 930 1202 L06 1313 G8N HE pdf 361.8 kB

Visuals

Product-Photographs-929003897680_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8(N)HE CAD files zip 782.3 kB

Other

Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB
Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB