Philips Fortimo SLM C 840 1216 L23 2828 G8 HE
Popular downloads
Product Description
Philips Fortimo SLM C 840 1216 L23 2828 G8 HE
Specifications
- Luminous Flux 9,715 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 172 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 23 mm