Philips Fortimo SLM C 835 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 835 1208 L15 2024 G8 HE

Order code: 929003891280
Full order code: 872016937855100

Specifications

  • Luminous Flux
    4,570 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    176 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-8xx-1208-L15-2024-G8-HE-2024-10-11 pdf 2.3 MB
Energy Efficiency Label
Energy Efficiency Label 929003891280 pdf 68.0 kB
Product information sheet
Product Information Sheet pdf 183.3 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 835 1208 L15 2024 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003891280_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB
Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB