Philips Fortimo SLM C 930 PC 1203 L09 1619 G8 HE

Product Description

Philips Fortimo SLM C 930 PC 1203 L09 1619 G8 HE

Order code: 929003886480
Full order code: 872016937711000

Specifications

  • Luminous Flux
    1,525 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    147 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1203-L09-1619-G8-HE-2024-10-11 pdf 2.1 MB
Energy Efficiency Label
Energy Efficiency Label 929003886480 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 180.6 kB

Brochures

Declaration of conformity
Declaration of conformity - Fortimo SLM C 930 PC 1203 L09 1619 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003886480_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB
Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB