Philips Fortimo SLM C 925 FWW 1211 L19 2828G8 HE

Product Description

Philips Fortimo SLM C 925 FWW 1211 L19 2828G8 HE

Order code: 929004838401
Full order code: 872110311801100

Specifications

  • Luminous flux (max.)
    5,841 lm
  • Luminous flux (min.)
    5,044 lm
  • Luminous Flux
    5,310 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2500 K
  • Luminous efficacy (rated) (nom.)
    125 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    19 mm

Downloads

Family

Product