Philips Fortimo SLM C 940PW 1309 L15 1919 G8NUHE

Product Description

Philips Fortimo SLM C 940PW 1309 L15 1919 G8NUHE

Order code: 929004850401
Full order code: 872110311391700

Specifications

  • Luminous flux (max.)
    2,272 lm
  • Luminous flux (min.)
    1,962 lm
  • Luminous Flux
    2,065 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    196 lm/W
  • Colour rendering index (CRI)
    90

Downloads