Philips Fortimo SLM C 940 1319 L23 2828 G8 UHE
Product Description
Philips Fortimo SLM C 940 1319 L23 2828 G8 UHE
Specifications
- Luminous Flux 4,240 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 202 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 23 mm