Philips Fortimo SLM C 935PW 1313 L19 2828 G8 UHE
Product Description
Philips Fortimo SLM C 935PW 1313 L19 2828 G8 UHE
Specifications
- Luminous flux (max.) 3,372 lm
- Luminous flux (min.) 2,912 lm
- Luminous Flux 3,065 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 193 lm/W
- Colour rendering index (CRI) 92
- CoB LES (mm) 19 mm