Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE
Popular downloads
Product Description
Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE
Specifications
- Luminous flux (max.) 1,062 lm
- Luminous flux (min.) 917 lm
- Luminous Flux 965 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 182 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 9 mm