Philips Fortimo SLM C 935 PW 1319 L23 2828 G8UHE
Product Description
Philips Fortimo SLM C 935 PW 1319 L23 2828 G8UHE
Specifications
- Luminous Flux 4,090 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 195 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 23 mm