Philips Fortimo SLM C 930 PW 1205 L15 1919 G8N

Product Description

Philips Fortimo SLM C 930 PW 1205 L15 1919 G8N

Order code: 929003961801
Full order code: 872110308096700

Specifications

  • Luminous Flux
    2,160 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    140 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Family

Product