Philips Fortimo SLM C 935 1204 L09 1313 G8N HE

Product Description

Philips Fortimo SLM C 935 1204 L09 1313 G8N HE

Order code: 929003900580
Full order code: 872016938134600

Specifications

  • Luminous Flux
    2,015 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    162 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads