Philips Fortimo SLM C 927 1203 L09 1313 G8N HE

Product Description

Philips Fortimo SLM C 927 1203 L09 1313 G8N HE

Order code: 929003898980
Full order code: 872016938086800

Specifications

  • Luminous Flux
    1,425 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    153 lm/W
  • Colour rendering index (CRI)
    90

Downloads