Philips Fortimo SLM C 935 PW 1216 L23 2828 G8 HE

Product Description

Philips Fortimo SLM C 935 PW 1216 L23 2828 G8 HE

Order code: 929003895280
Full order code: 872016937975600

Specifications

  • Luminous Flux
    9,125 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    161 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    23 mm

Downloads