Philips Fortimo SLM C 935 PW 1216 L22 2828 G8NHE
Popular downloads
Product Description
Philips Fortimo SLM C 935 PW 1216 L22 2828 G8NHE
Specifications
- Luminous Flux 8,550 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 171 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 22 mm