Philips Fortimo SLM C 927 1203 L09 1313 G8N HE
Product Description
Philips Fortimo SLM C 927 1203 L09 1313 G8N HE
Specifications
- Luminous Flux 1,425 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 153 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 9 mm