Philips Fortimo SLM C 935 PW 1216 L23 2828 G8 HE
Product Description
Philips Fortimo SLM C 935 PW 1216 L23 2828 G8 HE
Specifications
- Luminous Flux 9,125 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 161 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 23 mm