Philips Fortimo SLM C 927 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 927 1208 L15 2024 G8 HE

Order code: 929003891680
Full order code: 872016937867400

Specifications

  • Luminous Flux
    4,130 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    159 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Family

Product