Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE
Product Description
Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE
Specifications
- Luminous Flux 2,935 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 169 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 13 mm