Philips Fortimo SLM C 827 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 827 1205 L13 2024 G8 HE

Order code: 929003888080
Full order code: 872016937759200

Specifications

  • Luminous Flux
    2,905 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    167 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    13 mm

Downloads

Family

Product