Philips Fortimo SLM C 940 PW 1202 L06 1215 G8 HE
Product Description
Philips Fortimo SLM C 940 PW 1202 L06 1215 G8 HE
Specifications
- Luminous Flux 1,100 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 159 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 6 mm